The XGL3530-201 Shielded Power Inductors by Coilcraft are the ultimate solution for power applications. With an inductance of 0.20 µH, these inductors provide precise control and efficient power conversion. Designed to excel in demanding environments, the XGL3530-201 operates flawlessly in an ambient temperature range from -40°C to +125°C, ensuring reliable performance in extreme conditions.
Equipped with advanced shielding technology, these power inductors offer superior electromagnetic interference (EMI) suppression.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-201MEC | 0.20 | 3.0 | 3.5 | 220 | 5.6 | 8.8 | 11.8 | 16.6 | 22.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |