The XGL3530-152 by Coilcraft is a reliable and high-performance solution for a wide range of power applications. With a precisely tuned inductance of 1.5 µH and a typical self-resonant frequency (SRF) of 66.0 MHz, these inductors offer excellent control and efficiency in power conversion.
The XGL3530-152 is designed to withstand harsh environments, they operate flawlessly within an ambient temperature range from -40°C to +125°C, ensuring reliable performance even in extreme conditions. With their advanced design and shielding technology.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-152MEC | 1.5 | 13.3 | 15.3 | 66.0 | 2.6 | 3.9 | 5.2 | 6.5 | 8.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |