The XGL3530-821 Shielded Power Inductor by Coilcraft is designed to deliver exceptional performance and reliability for a wide range of power applications. With a precisely tuned inductance of 1.0 µH, these inductors provide precise control and efficient power conversion.
Engineered to withstand harsh operating conditions, they operate flawlessly within an ambient temperature range from -40°C to +125°C, ensuring consistent performance even in extreme environments.
The XGL3530-821 Shielded Power Inductor effectively suppresses electromagnetic interference (EMI), enabling the stable operation of sensitive circuits.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-102MEC | 1.0 | 9.1 | 10.5 | 82.0 | 3.0 | 4.7 | 6.2 | 8.6 | 11.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |