The XGL3530-101 Shielded Power Inductors by Coilcraft - are the epitome of compact and high-performing power solutions. With an impressive inductance of 0.10 µH, these inductors provide precise control and efficient power conversion for a wide range of applications.
Designed with advanced shielding technology, the XGL3530-101 ensures superior electromagnetic interference (EMI) suppression, guaranteeing reliable circuit operation. With their compact form factor, these power inductors are optimized for space-constrained designs, delivering exceptional performance without compromising on reliability.
Experience the excellence of the XGL3530-101 Shielded Power Inductors by Coilcraft and unlock efficient power conversion in a compact package.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-101MEC | 0.10 | 2.1 | 2.5 | 320 | 7.6 | 12.3 | 16.5 | 20.0 | 27.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |