Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-101MEC | 0.10 | 2.1 | 2.5 | 320 | 7.6 | 12.3 | 16.5 | 20.0 | 27.5 |
XGL3530-201MEC | 0.20 | 3.0 | 3.5 | 220 | 5.6 | 8.8 | 11.8 | 16.6 | 22.4 |
XGL3530-331MEC | 0.33 | 4.0 | 4.6 | 160 | 4.5 | 6.8 | 9.1 | 13.4 | 18.5 |
XGL3530-451MEC | 0.45 | 4.9 | 5.6 | 140 | 3.8 | 5.9 | 7.8 | 11.9 | 15.9 |
XGL3530-601MEC | 0.60 | 6.0 | 6.9 | 110 | 3.6 | 5.6 | 7.4 | 10.8 | 14.7 |
XGL3530-701MEC | 0.70 | 6.9 | 8.0 | 100 | 3.5 | 5.5 | 7.3 | 9.5 | 12.9 |
XGL3530-821MEC | 0.82 | 8.0 | 9.2 | 95.0 | 3.3 | 5.0 | 6.7 | 9.2 | 12.5 |
XGL3530-102MEC | 1.0 | 9.1 | 10.5 | 82.0 | 3.0 | 4.7 | 6.2 | 8.6 | 11.7 |
XGL3530-122MEC | 1.2 | 11.1 | 12.8 | 73.0 | 2.7 | 4.2 | 5.6 | 7.8 | 10.4 |
XGL3530-152MEC | 1.5 | 13.3 | 15.3 | 66.0 | 2.6 | 3.9 | 5.2 | 6.5 | 8.8 |
XGL3530-222MEC | 2.2 | 20.0 | 23.0 | 52.0 | 1.9 | 3.0 | 4.0 | 5.2 | 7.2 |
XGL3530-332MEC | 3.3 | 32.5 | 37.4 | 43.0 | 1.6 | 2.5 | 3.3 | 4.0 | 5.4 |
XGL3530-472MEC | 4.7 | 44.5 | 51.2 | 33.0 | 1.3 | 2.0 | 2.7 | 3.3 | 4.5 |
XGL3530-562MEC | 5.6 | 54.0 | 62.1 | 30.0 | 1.2 | 1.8 | 2.4 | 3.0 | 4.1 |
XGL3530-682MEC | 6.8 | 68.0 | 78.2 | 28.0 | 1.1 | 1.6 | 2.1 | 2.7 | 3.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |