The XGL3520-821 Shielded Power Inductor by Coilcraft delivers low DCR, limited AC losses, and effective current handling, maintaining consistent performance during high current use.
Conforming to AEC-Q200 standards, the XGL3520-821 operates reliably from -40°C to +125°C, making it adaptable for numerous applications. It features an inductance of 0.82 µH, ideal for systems that value low inductance.
The XGL3520-821 is RoHS-compliant and halogen-free, suitable for use in a variety of sectors including power supply, telecommunications, automotive, and industrial electronics. It contributes to the development of efficient and reliable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-821MEC | 0.82 | 10.4 | 12.0 | 95 | 2.8 | 4.5 | 6.2 | 7.8 | 10.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |