The XGL3520-681 Shielded Power Inductor by Coilcraft offers low DCR, minimal AC losses, and efficient current handling, ensuring steady performance in high current situations.
Meeting the AEC-Q200 standards, the XGL3520-681 operates reliably from -40°C to +125°C, making it suitable for diverse applications. It provides an inductance of 0.68 µH, suitable for systems needing lower inductance.
Being RoHS-compliant and halogen-free, the XGL3520-681 can be used in various fields such as power supply, telecommunications, automotive, and industrial electronics. It assists in creating efficient and trustworthy power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-681MEC | 0.68 | 8.4 | 9.7 | 100 | 3.1 | 4.8 | 6.6 | 8.9 | 12.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |