The XGL3520-561 Shielded Power Inductor from Coilcraft features low DCR, minimal AC losses, and adequate current handling, ensuring stable performance in high current environments.
Compliant with AEC-Q200 standards, the XGL3520-561 operates effectively from -40°C to +125°C, making it a viable choice for a range of applications. It comes with an inductance of 0.56 µH, ideal for systems that prioritize low inductance.
The XGL3520-561 is RoHS-compliant and halogen-free, suitable for uses in power supply, telecommunications, automotive, and industrial electronics. It supports the development of efficient and reliable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-561MEC | 0.56 | 7.9 | 9.1 | 105 | 3.2 | 5.0 | 6.9 | 9.9 | 13.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |