Introducing the XGL3520-451 Shielded Power Inductor by Coilcraft. This power inductor offers low DCR, reduced AC losses, and good current handling, maintaining performance under high current conditions.
The XGL3520-451 meets AEC-Q200 standards and operates effectively from -40°C to +125°C, making it suitable for various applications. It has an inductance of 0.45 µH, ideal for systems requiring lower inductance.
In compliance with RoHS and being halogen-free, the XGL3520-451 fits into multiple scenarios including power supply, telecommunications, automotive, and industrial electronics. It contributes to efficient and reliable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-451MEC | 0.45 | 5.9 | 6.8 | 120 | 3.6 | 5.8 | 7.8 | 12.0 | 16.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |