The XGL3520-332 Shielded Power Inductor from Coilcraft boasts low DCR, limited AC losses, and reliable current handling, maintaining consistent performance under high current scenarios.
The XGL3520-332 operates effectively from -40°C to +125°C, making it suitable for a range of applications. It offers an inductance of 3.3 µH, ideal for systems seeking low inductance.
Being RoHS-compliant and halogen-free, the XGL3520-332 is versatile, fitting into various sectors such as power supply, telecommunications, automotive, and industrial electronics. It supports the development of efficient and trustworthy power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-332MEC | 3.3 | 42.9 | 49.4 | 40 | 1.4 | 2.1 | 2.8 | 3.7 | 5.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |