The XGL3520-301 is a Ultra-Low Loss Shielded Power Inductor by Coilcraft. This power inductor leads the industry with its ultra-low DCR, reduced AC losses, and powerful current handling capacities, ensuring stable performance even in high current scenarios.
Complying with AEC-Q200 standards, the XGL3520-301 functions reliably from -40°C to +125°C, positioning it as an excellent choice for demanding applications. It boasts an inductance of 0.30 µH, which is particularly beneficial for systems that demand low inductance for enhanced performance.
The XGL3520-301 adheres to RoHS regulations and is halogen-free, making it suitable for an expansive array of applications including power supply, telecommunications, automotive, and industrial electronics. It paves the way for the future generation of effective and dependable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-301MEC | 0.30 | 4.1 | 4.8 | 165 | 4.5 | 7.2 | 9.7 | 14.1 | 19.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |