Presenting the XGL3520-201 Ultra-Low Loss Shielded Power Inductor by Coilcraft. This power inductor establishes new norms in the industry with its ultra-low DCR, minimized AC losses, and strong current handling capabilities, assuring consistent performance even under high currents.
Meeting AEC-Q200 standards, the XGL3520-201 operates dependably from -40°C to +125°C, making it a preferred choice for challenging applications. It features an inductance of 0.20 µH, making it highly suitable for systems requiring low inductance for optimum performance.
The XGL3520-201 is RoHS-compliant and halogen-free, making it appropriate for a wide range of applications such as power supply, telecommunications, automotive, and industrial electronics. It plays a significant role in the forthcoming generation of efficient and trustworthy power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-201MEC | 0.20 | 3.2 | 3.7 | 210 | 5.5 | 8.5 | 11.4 | 16.2 | 22.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |