The XGL3520-182 Shielded Power Inductor from Coilcraft has low DCR, limited AC losses, and strong current handling, maintaining stable performance in high current scenarios.
Compliant with AEC standards, the XGL3520-182 functions reliably from -40°C to +125°C, making it suitable for multiple applications. It offers an inductance of 1.8 µH, tailored for systems requiring low inductance.
RoHS-compliant and halogen-free, the XGL3520-182 is versatile and ideal for use in power supply, telecommunications, automotive, and industrial electronics. It plays a role in the creation of efficient and dependable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-182MEC | 1.8 | 24.1 | 27.8 | 60 | 1.9 | 2.9 | 4.0 | 4.9 | 6.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |