The XGL3520-102 Shielded Power Inductor by Coilcraft exhibits low DCR, minimal AC losses, and capable current handling, offering steady performance in high current situations.
Adhering to AEC-Q200 standards, the XGL3520-102 operates effectively from -40°C to +125°C, making it suitable for a wide array of applications. It comes with an inductance of 1.0 µH, fitting for systems requiring lower inductance.
The XGL3520-102 is RoHS-compliant and halogen-free, designed for diverse uses such as power supply, telecommunications, automotive, and industrial electronics. It aids in delivering efficient and reliable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-102MEC | 1.0 | 12.8 | 14.8 | 80 | 2.4 | 3.9 | 5.4 | 7.5 | 10.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |