Introducing the XGL3520-101 Ultra-Low Loss Shielded Power Inductor by Coilcraft. This power inductor sets industry standards with its ultra-low DCR, minimized AC losses, and robust current handling, guaranteeing steady performance even under high currents.
Adhering to AEC-Q200 standards, the XGL3520-101 operates reliably from -40°C to +125°C, making it an ideal choice for tough applications. Its inductance of 0.10 µH is optimized for systems necessitating low inductance for superior performance.
The XGL3520-101 is RoHS-compliant and halogen-free and is suited for a variety of applications including power supply, telecommunications, automotive, and industrial electronics, contributing to the next generation of efficient and reliable power management solutions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-101MEC | 0.10 | 2.3 | 2.7 | 360 | 7.5 | 11.7 | 15.9 | 19.2 | 26.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |