Introducing the XGL3520 Series of Ultra-Low Loss Shielded Power Inductors by Coilcraft, the industry's leader in efficient power delivery. With the industry's lowest Direct Current Resistance (DCR) and ultra-low AC losses across a wide inductance value, these inductors deliver superior current handling and offer soft saturation characteristics, allowing for stable performance even under high currents.
The XGL3520 series is designed to endure harsh conditions. Compliance with AEC-Q200 standards ensures robust performance from -40°C to +125°C, making these inductors perfect for challenging environments including automotive and industrial applications. The series offers a broad inductance value from 0.1 µH to 4.7 µH, accommodating a wide array of system requirements.
Committed to environmental responsibility, the XGL3520 series is RoHS-compliant and halogen-free. The terminations boast a Tin-silver (96.5/3.5) over copper construction, and are also available in COTS Plus tin-silver-copper and tin-lead terminations. The XGL3520 Series by Coilcraft isn't just an inductor - it's a game-changer in power management technology.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3520-101MEC | 0.10 | 2.3 | 2.7 | 360 | 7.5 | 11.7 | 15.9 | 19.2 | 26.2 |
XGL3520-201MEC | 0.20 | 3.2 | 3.7 | 210 | 5.5 | 8.5 | 11.4 | 16.2 | 22.1 |
XGL3520-301MEC | 0.30 | 4.1 | 4.8 | 165 | 4.5 | 7.2 | 9.7 | 14.1 | 19.1 |
XGL3520-451MEC | 0.45 | 5.9 | 6.8 | 120 | 3.6 | 5.8 | 7.8 | 12.0 | 16.4 |
XGL3520-561MEC | 0.56 | 7.9 | 9.1 | 105 | 3.2 | 5.0 | 6.9 | 9.9 | 13.6 |
XGL3520-681MEC | 0.68 | 8.4 | 9.7 | 100 | 3.1 | 4.8 | 6.6 | 8.9 | 12.4 |
XGL3520-821MEC | 0.82 | 10.4 | 12.0 | 95 | 2.8 | 4.5 | 6.2 | 7.8 | 10.4 |
XGL3520-102MEC | 1.0 | 12.8 | 14.8 | 80 | 2.4 | 3.9 | 5.4 | 7.5 | 10.1 |
XGL3520-122MEC | 1.2 | 15.8 | 18.2 | 75 | 2.2 | 3.5 | 4.7 | 6.3 | 8.6 |
XGL3520-152MEC | 1.5 | 19.8 | 22.8 | 65 | 2.0 | 3.1 | 4.1 | 5.8 | 7.8 |
XGL3520-182MEC | 1.8 | 24.1 | 27.8 | 60 | 1.9 | 2.9 | 4.0 | 4.9 | 6.6 |
XGL3520-222MEC | 2.2 | 27.6 | 31.8 | 50 | 1.8 | 2.7 | 3.7 | 4.2 | 6.0 |
XGL3520-332MEC | 3.3 | 42.9 | 49.4 | 40 | 1.4 | 2.1 | 2.8 | 3.7 | 5.1 |
XGL3520-472MEC | 4.7 | 63.1 | 72.6 | 35 | 1.1 | 1.8 | 2.3 | 3.1 | 4.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |