The XGL3515-821 is a high-performing Ultra-Low Loss Shielded Power Inductor crafted by Coilcraft. It carries an inductance value of 0.82 µH and exhibits superior operation with a low DCR and reduced AC losses across an extensive inductance value.
The component is recognized for its strong current handling and soft saturation attributes, crucial in ensuring consistent circuit functionality. Its AEC-Q200 certification highlights its dependable performance in extreme temperature conditions, from -40°C to +125°C, making it well-suited for rigorous automotive applications and high-temperature settings.
Designed to be compact and durable, the XGL3515-821 is an excellent choice for power-conserving applications. These include electric vehicles, advanced computing systems, and a wide range of consumer electronics. Its blend of compactness, durability, and energy efficiency makes it an industry favorite.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3515-821MEC | 0.82 | 16.0 | 18.4 | 82 | 2.4 | 3.9 | 5.3 | 6.3 | 8.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,8 | 0,23 |