Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3512-820MEC | 0.082 | 2.8 | 3.3 | 340 | 7.0 | 11.8 | 17.3 | 15.7 | 21.2 |
XGL3512-900MEC | 0.090 | 3.3 | 3.8 | 330 | 6.8 | 11.3 | 16.4 | 14.4 | 19.4 |
XGL3512-101MEC | 0.10 | 3.5 | 4.0 | 305 | 6.5 | 10.7 | 15.2 | 13.5 | 18.0 |
XGL3512-201MEC | 0.20 | 6.3 | 7.3 | 175 | 4.3 | 7.1 | 10.0 | 11.3 | 15.2 |
XGL3512-331MEC | 0.33 | 10.8 | 12.5 | 135 | 3.4 | 5.5 | 7.8 | 8.6 | 11.5 |
XGL3512-401MEC | 0.40 | 12.3 | 14.2 | 125 | 3.2 | 5.1 | 7.1 | 7.7 | 11.2 |
XGL3512-521MEC | 0.52 | 15.5 | 17.9 | 105 | 2.8 | 4.5 | 6.4 | 7.0 | 9.4 |
XGL3512-621MEC | 0.62 | 20.7 | 23.8 | 90 | 2.6 | 4.1 | 5.7 | 6.0 | 8.1 |
XGL3512-821MEC | 0.82 | 24.5 | 28.2 | 80 | 2.2 | 3.6 | 5.1 | 5.6 | 7.4 |
XGL3512-102MEC | 1.0 | 28.0 | 32.2 | 70 | 1.9 | 3.2 | 4.5 | 4.9 | 6.6 |
XGL3512-122MEC | 1.2 | 32.5 | 37.4 | 60 | 1.7 | 2.8 | 4.1 | 4.4 | 5.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1500 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,4 | 0,23 |