Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3020-101MEC | 0.10 | 2.0 | 2.4 | 380 | 7.3 | 11.0 | 14.8 | 21.2 | 28.0 |
XGL3020-181MEC | 0.18 | 3.0 | 3.6 | 230 | 5.6 | 8.3 | 11.0 | 16.5 | 21.8 |
XGL3020-281MEC | 0.28 | 3.9 | 4.7 | 185 | 4.4 | 6.8 | 9.0 | 15.3 | 20.3 |
XGL3020-301MEC | 0.30 | 4.6 | 5.6 | 180 | 3.9 | 6.0 | 7.9 | 14.2 | 18.6 |
XGL3020-401MEC | 0.40 | 5.7 | 6.9 | 150 | 3.5 | 5.4 | 7.2 | 12.6 | 16.7 |
XGL3020-561MEC | 0.56 | 7.7 | 9.3 | 120 | 3.0 | 4.5 | 6.2 | 10.6 | 14.0 |
XGL3020-681MEC | 0.68 | 9.4 | 11.2 | 110 | 2.7 | 4.1 | 5.7 | 9.7 | 12.8 |
XGL3020-851MEC | 0.85 | 11.9 | 14.2 | 88 | 2.3 | 3.6 | 4.8 | 7.8 | 10.3 |
XGL3020-102MEC | 1.0 | 14.3 | 17.1 | 85 | 2.2 | 3.3 | 4.3 | 7.4 | 9.7 |
XGL3020-152MEC | 1.5 | 22.1 | 26.5 | 68 | 1.8 | 2.7 | 3.6 | 6.0 | 7.8 |
XGL3020-222MEC | 2.2 | 30.5 | 36.5 | 55 | 1.5 | 2.2 | 2.9 | 5.0 | 7.1 |
XGL3020-332MEC | 3.3 | 47.7 | 57.2 | 42 | 1.2 | 1.8 | 2.4 | 3.7 | 4.8 |
XGL3020-452MEC | 4.5 | 69.8 | 83.2 | 35 | 1.0 | 1.5 | 1.9 | 3.3 | 4.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,25 |