Electrical specifications at 25°C. Operating voltage 0 — 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL1712-102MED | 1.0 | 0.90 | 1.1 | 27.0 | 40.0 | 68.0 | 95.0 | 40.0 | 55.0 |
XGL1712-162MED | 1.6 | 1.1 | 1.3 | 21.0 | 32.0 | 54.5 | 77.0 | 36.0 | 50.0 |
XGL1712-232MED | 2.3 | 1.3 | 1.5 | 17.0 | 28.5 | 48.0 | 69.5 | 31.6 | 43.5 |
XGL1712-332MED | 3.3 | 1.6 | 1.9 | 15.0 | 23.0 | 40.0 | 59.0 | 30.3 | 41.7 |
XGL1712-472MED | 4.7 | 2.0 | 2.3 | 13.0 | 19.9 | 35.0 | 51.5 | 27.2 | 37.7 |
XGL1712-562MED | 5.6 | 2.5 | 2.8 | 12.0 | 18.2 | 32.0 | 47.0 | 24.6 | 33.9 |
XGL1712-752MED | 7.5 | 3.1 | 3.6 | 9.7 | 16.5 | 28.5 | 42.0 | 22.4 | 31.5 |
XGL1712-103MED | 10 | 3.8 | 4.4 | 8.4 | 14.3 | 24.5 | 35.0 | 20.3 | 27.9 |
XGL1712-153MED | 15 | 6.3 | 7.2 | 6.6 | 11.3 | 19.7 | 29.0 | 16.8 | 22.7 |
XGL1712-183MED | 18 | 6.9 | 7.9 | 6.3 | 10.9 | 18.5 | 27.0 | 15.4 | 21.2 |
XGL1712-223MED | 22 | 8.8 | 9.8 | 5.7 | 9.8 | 16.6 | 24.0 | 14.4 | 19.5 |
XGL1712-333MED | 33 | 13.7 | 15.2 | 5.1 | 8.9 | 14.6 | 20.5 | 11.3 | 15.4 |
XGL1712-473MED | 47 | 18.7 | 20.7 | 4.1 | 7.1 | 11.8 | 16.5 | 9.7 | 13.3 |
XGL1712-683MED | 68 | 28.2 | 31.3 | 3.4 | 5.6 | 9.2 | 12.8 | 8.1 | 11.0 |
XGL1712-823MED | 82 | 34.6 | 38.4 | 2.8 | 5.3 | 8.8 | 12.5 | 7.1 | 9.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
150 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 12,2 | 0,45 |