Electrical specifications at 25°C. Operating voltage 0 — 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL1313-152MED | 1.5 | 1.0 | 1.2 | 30.0 | 24.5 | 39.0 | 53.0 | 35.4 | 48.7 |
XGL1313-222MED | 2.2 | 1.4 | 1.6 | 25.0 | 21.0 | 33.5 | 46.0 | 32.9 | 45.1 |
XGL1313-332MED | 3.3 | 2.0 | 2.3 | 20.0 | 18.0 | 29.0 | 40.0 | 28.9 | 39.7 |
XGL1313-472MED | 4.7 | 2.5 | 2.8 | 16.0 | 16.0 | 25.0 | 35.0 | 26.7 | 36.7 |
XGL1313-682MED | 6.8 | 3.8 | 4.3 | 13.0 | 12.5 | 19.5 | 26.5 | 22.5 | 31.0 |
XGL1313-822MED | 8.2 | 4.4 | 5.2 | 12.0 | 11.3 | 18.2 | 25.0 | 20.9 | 28.7 |
XGL1313-103MED | 10 | 5.5 | 6.3 | 10.0 | 10.5 | 17.0 | 23.0 | 19.0 | 26.0 |
XGL1313-153MED | 15 | 8.0 | 9.2 | 8.1 | 8.1 | 13.0 | 17.5 | 15.5 | 21.3 |
XGL1313-223MED | 22 | 11.6 | 13.3 | 7.1 | 7.3 | 11.5 | 15.4 | 12.6 | 17.2 |
XGL1313-333MED | 33 | 18.3 | 20.7 | 5.8 | 5.6 | 8.5 | 11.6 | 9.3 | 12.6 |
XGL1313-473MED | 47 | 26.5 | 30.0 | 5.0 | 4.7 | 7.3 | 9.7 | 7.1 | 9.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 13,2 | 0,5 |