Electrical specifications at 25°C. Operating voltage 0 — 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL1010-271MED | 0.27 | 0.47 | 0.57 | 96.0 | 44.0 | 74.0 | 117.0 | 40.8 | 54.0 |
XGL1010-521MED | 0.52 | 0.68 | 0.80 | 56.0 | 33.0 | 54.0 | 76.0 | 39.8 | 52.0 |
XGL1010-801MED | 0.80 | 0.88 | 1.1 | 47.0 | 29.0 | 46.0 | 64.0 | 36.0 | 48.0 |
XGL1010-122MED | 1.2 | 1.2 | 1.4 | 37.0 | 24.0 | 39.0 | 50.0 | 31.5 | 41.5 |
XGL1010-152MED | 1.5 | 1.5 | 1.7 | 31.0 | 21.0 | 33.0 | 45.0 | 31.1 | 40.7 |
XGL1010-222MED | 2.2 | 2.3 | 2.6 | 25.0 | 15.0 | 26.0 | 36.0 | 24.6 | 33.0 |
XGL1010-332MED | 3.3 | 3.2 | 3.7 | 21.0 | 14.0 | 24.0 | 34.0 | 19.2 | 26.0 |
XGL1010-472MED | 4.7 | 4.0 | 4.6 | 18.0 | 12.0 | 21.0 | 29.0 | 18.0 | 24.7 |
XGL1010-562MED | 5.6 | 5.2 | 5.9 | 16.0 | 10.0 | 17.0 | 24.0 | 17.5 | 24.0 |
XGL1010-682MED | 6.8 | 6.2 | 7.0 | 14.0 | 9.3 | 16.0 | 22.0 | 15.7 | 21.2 |
XGL1010-822MED | 8.2 | 8.0 | 9.0 | 13.0 | 8.7 | 14.0 | 20.0 | 14.1 | 18.7 |
XGL1010-103MED | 10 | 8.7 | 9.7 | 12.0 | 8.3 | 13.0 | 18.0 | 13.7 | 18.2 |
XGL1010-153MED | 15 | 13.6 | 15.2 | 10.0 | 7.0 | 11.0 | 16.0 | 11.4 | 15.4 |
XGL1010-223MED | 22 | 19.6 | 22.0 | 8.0 | 5.6 | 9.3 | 13.0 | 9.8 | 13.2 |
XGL1010-333MED | 33 | 29.9 | 33.5 | 6.6 | 4.6 | 7.6 | 10.0 | 6.1 | 8.5 |
XGL1010-473MED | 47 | 40.9 | 46.9 | 4.9 | 3.7 | 6.1 | 8.4 | 5.1 | 7.0 |
XGL1010-563MED | 56 | 49.9 | 55.9 | 4.6 | 3.3 | 5.3 | 7.6 | 4.6 | 6.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
300 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 10,21 | 0,4 |