Great News! More choices!
Please see XGL4020 for a drop-in replacement with lower DCR (as much as 25% lower), higher Isat, and L choices up to 8.2 µH.
Click here to see the value-to-value cross reference.
XFL4020 | L (µH) | XGL4020 | L (µH) |
---|---|---|---|
XFL4020-121ME_ | 0.12 | XGL4020-111ME_ | 0.11 |
XFL4020-241ME_ | 0.24 | XGL4020-251ME_ | 0.25 |
XFL4020-331ME_ | 0.33 | XGL4020-331ME_ | 0.33 |
XFL4020-471ME_ | 0.47 | XGL4020-471ME_ | 0.47 |
XFL4020-561ME_ | 0.56 | XGL4020-601ME_ | 0.6 |
XFL4020-102ME_ | 1.0 | XGL4020-102ME_ | 1.0 |
XFL4020-152ME_ | 1.5 | XGL4020-152ME_ | 1.5 |
XFL4020-222ME_ | 2.2 | XGL4020-222ME_ | 2.2 |
XFL4020-332ME_ | 3.3 | XGL4020-332ME_ | 3.3 |
XFL4020-472ME_ | 4.7 | XGL4020-472ME_ | 4.7 |
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 - 20 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XFL4020-121MEC | 0.12 | 1.45 | 1.60 | 210 | 9.1 | 12.9 | 13.7 | 17.5 | 22.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |