Electrical specifications at 25°C. Operating voltage 0 – 40 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XFL3012-331MEC | 0.33 | 0.023 | 0.027 | 293 | 2.3 | 3.0 | 3.4 | 2.6 | 3.5 |
XFL3012-561MEC | 0.56 | 0.028 | 0.032 | 203 | 1.8 | 2.5 | 2.9 | 2.2 | 3.0 |
XFL3012-681MEC | 0.68 | 0.034 | 0.040 | 164 | 1.6 | 2.2 | 2.7 | 2.1 | 2.8 |
XFL3012-102MEC | 1.0 | 0.039 | 0.046 | 115 | 1.4 | 1.9 | 2.3 | 1.9 | 2.6 |
XFL3012-152MEC | 1.5 | 0.060 | 0.072 | 94.4 | 1.3 | 1.8 | 2.2 | 1.6 | 2.2 |
XFL3012-222MEC | 2.2 | 0.081 | 0.097 | 73.2 | 1.0 | 1.3 | 1.6 | 0.58 | 1.9 |
XFL3012-332MEC | 3.3 | 0.11 | 0.13 | 61.6 | 0.87 | 1.2 | 1.4 | 1.2 | 1.6 |
XFL3012-472MEC | 4.7 | 0.14 | 0.17 | 52.6 | 0.72 | 1.0 | 1.2 | 1.0 | 1.4 |
XFL3012-682MEC | 6.8 | 0.17 | 0.20 | 39.9 | 0.61 | 0.84 | 0.97 | 0.94 | 1.3 |
XFL3012-103MEC | 10 | 0.26 | 0.31 | 34.6 | 0.50 | 0.65 | 0.74 | 0.90 | 1.2 |
XFL3012-153MEC | 15 | 0.39 | 0.48 | 25.8 | 0.43 | 0.58 | 0.65 | 0.74 | 1.0 |
XFL3012-223MEC | 22 | 0.61 | 0.63 | 21.0 | 0.32 | 0.45 | 0.52 | 0.58 | 0.80 |
XFL3012-333MEC | 33 | 0.86 | 0.90 | 16.6 | 0.23 | 0.32 | 0.38 | 0.42 | 0.57 |
XFL3012-393MEC | 39 | 0.92 | 0.99 | 15.9 | 0.23 | 0.32 | 0.37 | 0.39 | 0.54 |
XFL3012-473MEC | 47 | 1.2 | 1.3 | 13.7 | 0.21 | 0.28 | 0.32 | 0.33 | 0.46 |
XFL3012-563MEC | 56 | 1.4 | 1.5 | 12.1 | 0.19 | 0.26 | 0.30 | 0.32 | 0.44 |
XFL3012-683MEC | 68 | 2.2 | 2.4 | 10.9 | 0.16 | 0.21 | 0.25 | 0.31 | 0.42 |
XFL3012-823MEC | 82 | 2.3 | 2.4 | 10.8 | 0.15 | 0.21 | 0.24 | 0.26 | 0.34 |
XFL3012-104MEC | 100 | 2.6 | 3.0 | 9.4 | 0.17 | 0.24 | 0.28 | 0.29 | 0.39 |
XFL3012-224MEC | 220 | 6.8 | 8.0 | 6.1 | 0.090 | 0.14 | 0.16 | 0.17 | 0.23 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,55 | 0,23 |