Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XEL6060-331MEC | 0.33 | 2.0 | 2.2 | 79.0 | 30.0 | 23.6 | 31.8 |
XEL6060-561MEC | 0.56 | 2.6 | 2.9 | 59.0 | 23.0 | 20.6 | 27.7 |
XEL6060-821MEC | 0.82 | 3.0 | 3.3 | 52.0 | 20.0 | 19.1 | 25.7 |
XEL6060-102MEC | 1.0 | 3.7 | 4.1 | 47.0 | 20.0 | 17.2 | 23.2 |
XEL6060-152MEC | 1.5 | 4.3 | 4.7 | 41.0 | 19.0 | 16.0 | 21.6 |
XEL6060-222MEC | 2.2 | 6.1 | 6.7 | 33.0 | 16.0 | 13.4 | 18.1 |
XEL6060-272MEC | 2.7 | 6.9 | 7.6 | 26.0 | 13.8 | 12.6 | 17.0 |
XEL6060-472MEC | 4.7 | 13.7 | 15.0 | 23.0 | 11.4 | 9.0 | 12.1 |
XEL6060-682MEC | 6.8 | 20.8 | 22.9 | 16.0 | 7.9 | 7.3 | 9.8 |
XEL6060-822MEC | 8.2 | 22.7 | 25.0 | 15.0 | 7.6 | 7.0 | 9.4 |
XEL6060-123MEC | 12 | 36.7 | 40.3 | 12.0 | 5.8 | 5.5 | 7.4 |
XEL6060-333MEC | 33 | 83.2 | 91.5 | 7.8 | 3.8 | 3.0 | 4.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,12 | 0,4 |