Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XEL5050-141MEC | 0.14 | 1.5 | 1.8 | 189 | 16.1 | 27.0 | 39.0 | 24.6 | 35.1 |
XEL5050-281MEC | 0.28 | 2.2 | 2.6 | 117 | 11.9 | 20.0 | 28.0 | 22.2 | 30.1 |
XEL5050-471MEC | 0.47 | 3.0 | 3.6 | 78 | 9.3 | 15.3 | 21.0 | 18.8 | 26.0 |
XEL5050-681MEC | 0.68 | 3.8 | 4.6 | 68 | 8.0 | 13.1 | 18.2 | 15.8 | 22.0 |
XEL5050-901MEC | 0.90 | 4.7 | 5.6 | 60 | 7.5 | 12.4 | 17.2 | 14.3 | 19.6 |
XEL5050-122MEC | 1.2 | 5.4 | 6.5 | 51 | 6.8 | 11.0 | 15.2 | 12.8 | 17.3 |
XEL5050-182MEC | 1.8 | 7.8 | 9.3 | 43 | 5.7 | 9.3 | 12.8 | 10.5 | 14.4 |
XEL5050-222MEC | 2.2 | 10.4 | 12.4 | 38 | 4.3 | 6.9 | 9.5 | 9.0 | 12.1 |
XEL5050-332MEC | 3.3 | 13.3 | 14.6 | 31 | 3.8 | 6.2 | 8.4 | 7.8 | 10.6 |
XEL5050-472MEC | 4.7 | 19.6 | 21.5 | 24 | 3.2 | 5.3 | 7.4 | 5.9 | 8.1 |
XEL5050-562MEC | 5.6 | 22.6 | 24.8 | 23 | 2.9 | 4.8 | 6.6 | 5.5 | 7.6 |
XEL5050-682MEC | 6.8 | 26.8 | 29.5 | 21 | 2.6 | 4.3 | 6.0 | 4.7 | 6.4 |
XEL5050-822MEC | 8.2 | 31.8 | 35.0 | 18 | 2.3 | 3.9 | 5.6 | 4.5 | 6.1 |
XEL5050-103MEC | 10 | 40.9 | 45.0 | 15 | 2.1 | 3.5 | 4.9 | 3.6 | 4.9 |
XEL5050-153MEC | 15 | 69.7 | 76.7 | 13 | 1.7 | 2.9 | 3.7 | 2.9 | 3.9 |
XEL5050-223MEC | 22 | 90.6 | 99.7 | 11 | 1.5 | 2.7 | 3.6 | 2.5 | 3.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,21 | 0,3 |