Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XEL5030-131MEC | 0.13 | 1.5 | 1.8 | 187 | 44.0 | 25.0 | 35.0 |
XEL5030-261MEC | 0.26 | 2.2 | 2.6 | 117 | 31.0 | 22.5 | 30.5 |
XEL5030-421MEC | 0.42 | 3.0 | 3.6 | 84.0 | 23.5 | 18.0 | 25.0 |
XEL5030-601MEC | 0.60 | 4.4 | 5.3 | 64.0 | 22.0 | 15.6 | 21.4 |
XEL5030-102MEC | 1.0 | 7.0 | 8.4 | 51.0 | 16.9 | 11.4 | 15.4 |
XEL5030-122MEC | 1.2 | 8.8 | 10.5 | 49.0 | 15.3 | 10.4 | 14.4 |
XEL5030-152MEC | 1.5 | 9.9 | 11.9 | 45.0 | 15.0 | 8.6 | 12.2 |
XEL5030-222MEC | 2.2 | 13.2 | 14.5 | 36.0 | 10.5 | 7.2 | 9.7 |
XEL5030-332MEC | 3.3 | 21.2 | 23.3 | 28.0 | 8.4 | 5.9 | 8.1 |
XEL5030-472MEC | 4.7 | 36.0 | 40.0 | 23.0 | 6.7 | 4.3 | 5.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
400 | 1500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,18 | 0,3 |