Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XEL5020-101MEC | 0.10 | 1.9 | 2.2 | 209 | 39.0 | 19.0 | 25.0 |
XEL5020-221MEC | 0.22 | 3.5 | 4.1 | 129 | 28.0 | 17.0 | 21.0 |
XEL5020-381MEC | 0.38 | 4.8 | 5.5 | 89.0 | 22.0 | 12.0 | 15.0 |
XEL5020-681MEC | 0.68 | 8.9 | 10.3 | 65.0 | 16.3 | 8.6 | 12.0 |
XEL5020-901MEC | 0.90 | 10.9 | 12.5 | 57.0 | 13.9 | 8.4 | 10.0 |
XEL5020-102MEC | 1.0 | 12.6 | 14.5 | 53.0 | 12.4 | 7.4 | 9.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,16 | 0,2 |