Electrical specifications at 25°C. Operating voltage 0 – 120 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XEL4030V-101MEC | 0.10 | 1.5 | 1.8 | 240 | 30.0 | 20.4 | 25.8 |
XEL4030V-201MEC | 0.20 | 2.2 | 2.4 | 155 | 22.0 | 17.0 | 21.6 |
XEL4030V-301MEC | 0.30 | 2.8 | 3.1 | 115 | 19.0 | 14.9 | 18.9 |
XEL4030V-471MEC | 0.47 | 4.1 | 4.6 | 95.0 | 15.5 | 12.3 | 15.6 |
XEL4030V-641MEC | 0.64 | 5.3 | 5.9 | 80.0 | 13.5 | 10.9 | 13.7 |
XEL4030V-901MEC | 0.90 | 8.0 | 8.8 | 68.0 | 10.0 | 8.8 | 11.2 |
XEL4030V-102MEC | 1.0 | 8.9 | 9.8 | 65.0 | 9.0 | 8.4 | 10.7 |
XEL4030V-122MEC | 1.2 | 10.4 | 11.5 | 60.0 | 8.7 | 7.8 | 9.8 |
XEL4030V-152MEC | 1.5 | 15.1 | 16.6 | 58.0 | 8.5 | 6.4 | 8.1 |
XEL4030V-222MEC | 2.2 | 20.1 | 22.1 | 40.0 | 6.1 | 5.8 | 7.8 |
XEL4030V-332MEC | 3.3 | 26.1 | 28.6 | 35.0 | 5.9 | 5.0 | 6.6 |
XEL4030V-472MEC | 4.7 | 40.0 | 44.1 | 30.0 | 4.6 | 3.9 | 5.1 |
XEL4030V-682MEC | 6.8 | 67.4 | 74.1 | 20.0 | 3.6 | 3.0 | 3.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |