Electrical specifications at 25°C. Operating voltage 0 – 120 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XEL4020V-800MEC | 0.080 | 1.5 | 1.8 | 305 | 33.2 | 15.5 | 21.4 |
XEL4020V-101MEC | 0.10 | 2.0 | 2.5 | 280 | 28.5 | 14.6 | 19.9 |
XEL4020V-201MEC | 0.20 | 3.0 | 3.4 | 180 | 19.7 | 14.0 | 17.2 |
XEL4020V-331MEC | 0.33 | 5.2 | 5.7 | 124 | 15.7 | 11.9 | 15.4 |
XEL4020V-561MEC | 0.56 | 8.0 | 8.8 | 90.0 | 11.3 | 9.9 | 13.8 |
XEL4020V-821MEC | 0.82 | 11.8 | 13.0 | 69.0 | 10.2 | 8.1 | 11.5 |
XEL4020V-102MEC | 1.0 | 13.3 | 14.6 | 68.0 | 9.0 | 6.7 | 9.6 |
XEL4020V-122MEC | 1.2 | 17.8 | 19.5 | 59.0 | 8.1 | 6.6 | 9.0 |
XEL4020V-152MEC | 1.5 | 21.5 | 23.6 | 54.0 | 7.4 | 5.2 | 7.5 |
XEL4020V-222MEC | 2.2 | 35.2 | 38.7 | 41.0 | 5.9 | 4.0 | 5.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,1 | 0,23 |