Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XEL3530-231MEC | 0.23 | 4.2 | 4.9 | 211 | 5.2 | 7.8 | 10.6 | 12.6 | 17.2 |
XEL3530-301MEC | 0.30 | 5.2 | 6.0 | 173 | 4.5 | 7.0 | 9.2 | 11.3 | 15.3 |
XEL3530-401MEC | 0.40 | 6.1 | 7.1 | 149 | 4.0 | 6.2 | 8.3 | 9.1 | 12.7 |
XEL3530-501MEC | 0.50 | 7.2 | 8.4 | 129 | 3.7 | 5.8 | 7.9 | 8.5 | 11.4 |
XEL3530-681MEC | 0.68 | 10.3 | 11.9 | 110 | 2.9 | 4.4 | 6.2 | 7.0 | 9.2 |
XEL3530-901MEC | 0.90 | 12.7 | 14.6 | 95.0 | 2.8 | 4.2 | 5.9 | 5.9 | 8.4 |
XEL3530-122MEC | 1.2 | 17.8 | 20.5 | 79.0 | 2.5 | 3.8 | 5.2 | 4.2 | 6.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |