Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XEL3520-700MEC | 0.070 | 2.5 | 2.9 | 471 | 9.7 | 13.0 | 18.5 | 19.8 | 27.2 |
XEL3520-131MEC | 0.13 | 3.5 | 4.1 | 294 | 7.2 | 9.8 | 13.8 | 18.9 | 25.4 |
XEL3520-201MEC | 0.20 | 4.9 | 5.7 | 227 | 5.7 | 8.6 | 11.8 | 14.8 | 19.9 |
XEL3520-331MEC | 0.33 | 8.0 | 9.2 | 158 | 3.9 | 6.2 | 8.7 | 10.3 | 13.7 |
XEL3520-471MEC | 0.47 | 9.4 | 10.9 | 135 | 3.7 | 5.7 | 8.0 | 9.2 | 12.1 |
XEL3520-561MEC | 0.56 | 14.5 | 16.7 | 129 | 3.3 | 5.4 | 7.3 | 7.6 | 10.1 |
XEL3520-801MEC | 0.80 | 20.5 | 23.6 | 94.0 | 2.5 | 4.0 | 5.6 | 6.3 | 8.3 |
XEL3520-112MEC | 1.1 | 31.5 | 36.3 | 80.0 | 2.2 | 3.5 | 5.0 | 4.0 | 5.4 |
XEL3520-122MEC | 1.2 | 35.0 | 40.3 | 70.0 | 2.0 | 3.2 | 4.8 | 3.8 | 5.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,21 |