Coilcraft XEL Family high-performance molded power inductors feature very low AC losses at high frequencies and very low DCR. These rugged inductors are magnetically shielded for high-density power applications and exhibit soft saturation to withstand high peak current.
Product series | Inductance | ||
---|---|---|---|
![]() |
WA8721 | 60 nH | View Series |
![]() |
XEL3515 | 72 nH — 560 nH | View Series |
![]() |
XEL3520 | 70 nH — 1.2 µH | View Series |
![]() |
XEL3530 | 230 nH — 1.2 µH | View Series |
![]() |
XEL401x | 92 nH — 780 nH | View Series |
![]() |
XEL401xV | 92 nH — 780 nH | View Series |
![]() |
XEL4020 | 80 nH — 2.2 µH | View Series |
![]() |
XEL4020V | 80 nH — 2.2 µH | View Series |
![]() |
XEL4030 | 100 nH — 6.8 µH | View Series |
![]() |
XEL4030V | 100 nH — 6.8 µH | View Series |
![]() |
XEL5020 | 100 nH — 1.0 µH | View Series |
![]() |
XEL5030 | 130 nH — 4.7 µH | View Series |
![]() |
XEL5050 | 140 nH — 22 µH | View Series |
![]() |
XEL6030 | 150 nH — 3.3 µH | View Series |
![]() |
XEL6060 | 330 nH — 33 µH | View Series |