Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAR7030-161ME_ | 0.16 | 1.3 | 1.4 | 158 | 60.0 | 13.5 | 18.6 |
XAR7030-301ME_ | 0.30 | 1.8 | 1.9 | 101 | 41.0 | 13.5 | 18.6 |
XAR7030-501ME_ | 0.50 | 3.0 | 3.3 | 72.0 | 36.0 | 13.5 | 17.5 |
XAR7030-102ME_ | 1.0 | 4.6 | 5.0 | 49.0 | 28.0 | 10.0 | 14.0 |
XAR7030-132ME_ | 1.3 | 7.6 | 8.4 | 51.0 | 23.5 | 8.0 | 11.0 |
XAR7030-222ME_ | 2.2 | 13.7 | 15.1 | 40.0 | 18.0 | 6.2 | 8.7 |
XAR7030-272ME_ | 2.7 | 15.7 | 17.3 | 29.0 | 12.8 | 4.9 | 7.1 |
XAR7030-332ME_ | 3.3 | 19.5 | 21.5 | 29.0 | 12.3 | 4.8 | 6.5 |
XAR7030-472ME_ | 4.7 | 26.1 | 30.0 | 21.0 | 10.1 | 4.0 | 5.7 |
XAR7030-562ME_ | 5.6 | 28.1 | 32.3 | 17.0 | 9.8 | 4.0 | 5.7 |
XAR7030-682ME_ | 6.8 | 45.0 | 51.6 | 15.0 | 8.7 | 3.0 | 4.1 |
XAR7030-822ME_ | 8.2 | 53.0 | 61.0 | 15.0 | 8.4 | 2.9 | 4.0 |
XAR7030-103ME_ | 10 | 60.4 | 69.5 | 12.0 | 7.7 | 2.1 | 4.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 1000* | 178/330 | 60/100 | 13 | 24,4 | 16,4 | 16 | 12 | 4 | 2 | 4,7 | 0,3 |