Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL8080-681MED | 0.68 | 1.4 | 1.7 | 70.0 | 43.0 | 27.0 | 37.0 |
XAL8080-841MED | 0.84 | 1.6 | 1.9 | 55.2 | 41.0 | 25.5 | 35.0 |
XAL8080-102MED | 1.0 | 2.1 | 2.3 | 49.2 | 31.3 | 24.9 | 34.1 |
XAL8080-222MED | 2.2 | 4.1 | 4.5 | 36.7 | 24.0 | 16.0 | 21.5 |
XAL8080-472MED | 4.7 | 8.9 | 9.8 | 24.1 | 17.4 | 10.5 | 14.6 |
XAL8080-682MED | 6.8 | 13.2 | 14.5 | 20.6 | 14.0 | 8.0 | 11.3 |
XAL8080-103MED | 10 | 21.0 | 23.1 | 15.6 | 10.9 | 6.6 | 8.7 |
XAL8080-123MED | 12 | 16.4 | 18.2 | 11.3 | 8.6 | 7.6 | 10.5 |
XAL8080-153MED | 15 | 20.3 | 22.5 | 10.5 | 7.7 | 6.9 | 9.4 |
XAL8080-183MED | 18 | 25.2 | 28.0 | 9.1 | 6.6 | 6.0 | 8.3 |
XAL8080-223MED | 22 | 29.6 | 32.9 | 8.2 | 6.4 | 5.6 | 7.6 |
XAL8080-333MED | 33 | 43.7 | 48.5 | 6.8 | 5.0 | 4.4 | 6.0 |
XAL8080-473MED | 47 | 64.7 | 71.8 | 5.7 | 4.4 | 3.5 | 4.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
450 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,36 | 0,3 |