Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL7030-161MEC | 0.16 | 1.2 | 1.3 | 158 | 60.0 | 24.9 | 32.5 |
XAL7030-301MEC | 0.30 | 1.8 | 1.9 | 101 | 41.0 | 21.0 | 27.6 |
XAL7030-601MEC | 0.60 | 3.0 | 3.3 | 72.0 | 36.0 | 18.0 | 23.0 |
XAL7030-102MEC | 1.0 | 4.6 | 5.0 | 52.0 | 28.0 | 16.1 | 21.8 |
XAL7030-152MEC | 1.5 | 7.6 | 8.4 | 39.0 | 23.5 | 11.9 | 15.0 |
XAL7030-222MEC | 2.2 | 13.7 | 15.1 | 29.0 | 18.0 | 10.0 | 12.9 |
XAL7030-272MEC | 2.7 | 15.7 | 17.3 | 32.0 | 12.8 | 9.2 | 11.4 |
XAL7030-332MEC | 3.3 | 19.5 | 21.5 | 29.0 | 12.3 | 8.0 | 10.0 |
XAL7030-472MEC | 4.7 | 26.1 | 30.0 | 21.0 | 10.1 | 6.9 | 9.0 |
XAL7030-562MEC | 5.6 | 28.1 | 32.3 | 17.0 | 9.8 | 5.3 | 7.3 |
XAL7030-682MEC | 6.8 | 45.0 | 51.8 | 15.0 | 8.7 | 4.4 | 6.8 |
XAL7030-822MEC | 8.2 | 53.0 | 60.9 | 13.0 | 8.4 | 2.9 | 5.9 |
XAL7030-103MEC | 10 | 60.4 | 69.5 | 12.0 | 7.7 | 2.6 | 5.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
400 | 1500* | 178/330 | 60/100 | 13 | 24,4 | 16,4 | 16 | 12 | 4 | 2 | 3,3 | 0,3 | |