Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL5020-161MEC | 0.16 | 4.1 | 5.0 | 205 | 24.2 | 13.9 | 18.8 |
XAL5020-331MEC | 0.33 | 6.4 | 7.7 | 110 | 17.1 | 10.5 | 14.4 |
XAL5020-561MEC | 0.56 | 8.3 | 9.5 | 80.0 | 14.1 | 9.9 | 13.9 |
XAL5020-801MEC | 0.80 | 10.3 | 11.8 | 64.0 | 12.0 | 9.4 | 13.0 |
XAL5020-122MEC | 1.2 | 17.8 | 20.5 | 50.0 | 9.5 | 6.8 | 9.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,16 | 0,2 | |