Electrical specifications at 25°C. Operating voltage 0 — 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL1510-472ME_ | 4.7 | 3.4 | 3.8 | 12.7 | 39.0 | 21.0 | 29.0 |
XAL1510-682ME_ | 6.8 | 4.2 | 4.6 | 11.5 | 36.0 | 19.0 | 26.0 |
XAL1510-822ME_ | 8.2 | 6.0 | 7.5 | 10.8 | 30.0 | 18.0 | 24.0 |
XAL1510-103ME_ | 10 | 6.8 | 9.0 | 10.1 | 26.3 | 16.0 | 22.0 |
XAL1510-153ME_ | 15 | 9.2 | 12.4 | 8.0 | 23.0 | 13.0 | 18.0 |
XAL1510-223ME_ | 22 | 14.5 | 16.0 | 6.3 | 18.7 | 10.5 | 14.0 |
XAL1510-333ME_ | 33 | 18.7 | 20.0 | 5.8 | 16.7 | 8.6 | 12.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
all except -333 | 150 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 10,26 | 0,4 | |
-333 only | 150 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 11,26 | 0,4 |