Electrical specifications at 25°C. Operating voltage 0 — 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XAL1080-103MED | 10 | 10.7 | 12.3 | 11.5 | 5.8 | 9.5 | 13.4 | 10.7 | 14.8 |
XAL1080-123MED | 12 | 12.0 | 13.8 | 10.6 | 5.5 | 9.0 | 12.6 | 10.0 | 13.9 |
XAL1080-153MED | 15 | 15.6 | 17.9 | 9.2 | 5.2 | 8.2 | 11.5 | 8.5 | 11.7 |
XAL1080-183MED | 18 | 18.5 | 21.3 | 8.5 | 4.6 | 7.4 | 10.3 | 7.9 | 10.8 |
XAL1080-223MED | 22 | 21.3 | 24.5 | 7.4 | 4.1 | 6.6 | 9.0 | 7.3 | 10.0 |
XAL1080-333MED | 33 | 33.4 | 38.4 | 6.5 | 3.5 | 5.7 | 7.9 | 5.5 | 7.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,23 | 0,4 |