Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL1030-161MEC | 0.16 | 1.1 | 1.2 | 120 | 88.0 | 28.0 | 42.0 |
XAL1030-301MEC | 0.30 | 1.6 | 1.7 | 78.0 | 68.0 | 25.5 | 35.0 |
XAL1030-561MEC | 0.56 | 2.5 | 2.8 | 53.0 | 44.0 | 23.0 | 32.0 |
XAL1030-102MEC | 1.0 | 4.5 | 5.0 | 41.0 | 35.0 | 16.0 | 23.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 1000* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 3,25 | 0,3 |