Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL4517-681ME_ | 0.68 | 40 | 50 | 375 | 4.1 | 6.0 | 6.5 | 1.9 | 2.7 |
PFL4517-102ME_ | 1.0 | 50 | 60 | 300 | 3.5 | 4.8 | 5.3 | 1.7 | 2.3 |
PFL4517-222ME_ | 2.2 | 78 | 95 | 235 | 2.7 | 4.0 | 4.2 | 1.4 | 1.8 |
PFL4517-272ME_ | 2.7 | 168 | 200 | 210 | 2.1 | 2.5 | 2.6 | 1.2 | 1.7 |
PFL4517-332ME_ | 3.3 | 150 | 180 | 205 | 2.2 | 2.9 | 3.2 | 0.85 | 1.2 |
PFL4517-472ME_ | 4.7 | 210 | 250 | 185 | 2.0 | 2.7 | 3.0 | 0.80 | 1.1 |
PFL4517-562ME_ | 5.6 | 240 | 290 | 170 | 1.7 | 2.4 | 2.6 | 0.70 | 1.0 |
PFL4517-822ME_ | 8.2 | 390 | 460 | 150 | 1.4 | 2.1 | 2.3 | 0.50 | 0.69 |
PFL4517-103ME_ | 10 | 620 | 700 | 97.0 | 1.0 | 1.4 | 1.5 | 0.63 | 0.83 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,65 | 0,3 |