Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL4514-102ME_ | 1.0 | 80.0 | 96.0 | 300 | 2.8 | 3.8 | 4.2 | 1.5 | 2.0 |
PFL4514-222ME_ | 2.2 | 115 | 135 | 240 | 1.8 | 2.6 | 3.0 | 1.2 | 1.5 |
PFL4514-472ME_ | 4.7 | 220 | 260 | 180 | 1.4 | 1.9 | 2.1 | 0.89 | 1.2 |
PFL4514-682ME_ | 6.8 | 400 | 480 | 170 | 1.1 | 1.5 | 1.7 | 0.86 | 1.2 |
PFL4514-103ME_ | 10 | 680 | 800 | 140 | 0.97 | 1.2 | 1.4 | 0.49 | 0.67 |
PFL4514-153ME_ | 15 | 1140 | 1350 | 110 | 0.77 | 0.99 | 1.1 | 0.44 | 0.58 |
PFL4514-223ME_ | 22 | 2330 | 2750 | 75.0 | 0.59 | 0.74 | 0.79 | 0.31 | 0.41 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,65 | 0,21 |