Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL2512-681ME_ | 0.68 | 64.0 | 80.0 | 550 | 2100 | 3100 | 3500 | 1700 | 2200 |
PFL2512-102ME_ | 1.0 | 80.0 | 92.0 | 375 | 1600 | 2600 | 2900 | 1300 | 1700 |
PFL2512-152ME_ | 1.5 | 160 | 185 | 300 | 1400 | 1900 | 2000 | 900 | 1200 |
PFL2512-222ME_ | 2.2 | 240 | 270 | 225 | 870 | 1400 | 1700 | 760 | 1000 |
PFL2512-332ME_ | 3.3 | 480 | 540 | 200 | 850 | 1200 | 1400 | 600 | 780 |
PFL2512-472ME_ | 4.7 | 770 | 850 | 185 | 830 | 1100 | 1200 | 430 | 570 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,32 | 0,3 |