Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL2015-561ME_ | 0.56 | 60.0 | 70.0 | 600 | 1300 | 1600 | 1900 | 1300 | 1800 |
PFL2015-681ME_ | 0.68 | 62.0 | 75.0 | 460 | 1200 | 1600 | 1800 | 1100 | 1800 |
PFL2015-102ME_ | 1.0 | 110 | 130 | 450 | 900 | 1200 | 1400 | 940 | 1200 |
PFL2015-152ME_ | 1.5 | 160 | 190 | 145 | 700 | 900 | 1050 | 780 | 1050 |
PFL2015-222ME_ | 2.2 | 175 | 210 | 100 | 640 | 840 | 1050 | 770 | 1000 |
PFL2015-332ME_ | 3.3 | 255 | 280 | 60.0 | 480 | 650 | 720 | 700 | 900 |
PFL2015-472ME_ | 4.7 | 275 | 340 | 50.0 | 450 | 620 | 700 | 600 | 770 |
PFL2015-682ME_ | 6.8 | 340 | 400 | 40.0 | 380 | 520 | 600 | 520 | 680 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,63 | 0,23 |