Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL1609-47NMEW | 0.047 | 30 | 50 | 1850 | 2200 | 2600 | 2800 | 2400 | 3400 |
PFL1609-471MEW | 0.47 | 83 | 100 | 650 | 760 | 990 | 1200 | 1000 | 1300 |
PFL1609-561MEW | 0.56 | 110 | 130 | 600 | 710 | 920 | 1100 | 1100 | 1400 |
PFL1609-681MEW | 0.68 | 145 | 170 | 520 | 610 | 780 | 900 | 1100 | 1400 |
PFL1609-102MEW | 1.0 | 200 | 230 | 445 | 480 | 690 | 760 | 650 | 850 |
PFL1609-222MEW | 2.2 | 410 | 470 | 130 | 300 | 390 | 470 | 480 | 630 |
PFL1609-472MEW | 4.7 | 620 | 700 | 60.0 | 240 | 300 | 370 | 380 | 500 |
PFL1609-682MEW | 6.8 | 1000 | 1200 | 40.0 | 170 | 230 | 260 | 330 | 440 |
PFL1609-103MEW | 10 | 1200 | 1400 | 35.0 | 130 | 185 | 215 | 320 | 420 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T |
|
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,0 |