The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C484 | 10 (5 of each) | $45.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (GHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL1005-18NMRW | 18 | 0.032 | 0.042 | 3.4 | 2000 | 2500 | 2600 | 1400 | 2000 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | ![]() |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 |