Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (GHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL1005-18NMR_ | 18 | 0.032 | 0.042 | 3.4 | 2000 | 2500 | 2600 | 1400 | 2000 |
PFL1005-36NMR_ | 36 | 0.034 | 0.043 | 2.3 | 1500 | 2400 | 2800 | 1400 | 2000 |
PFL1005-60NMR_ | 60 | 0.042 | 0.050 | 2.1 | 1300 | 1900 | 2100 | 1200 | 1600 |
PFL1005-101MR_ | 100 | 0.059 | 0.075 | 1.6 | 1000 | 1500 | 1900 | 1000 | 1500 |
PFL1005-181MR_ | 180 | 0.19 | 0.21 | 1.2 | 700 | 880 | 1100 | 900 | 1200 |
PFL1005-271MR_ | 270 | 0.22 | 0.24 | 0.92 | 450 | 650 | 740 | 700 | 910 |
PFL1005-391MR_ | 390 | 0.45 | 0.51 | 0.82 | 380 | 510 | 550 | 450 | 570 |
PFL1005-561MR_ | 560 | 0.48 | 0.54 | 0.64 | 300 | 440 | 490 | 410 | 530 |
PFL1005-721MR_ | 720 | 0.62 | 0.68 | 0.59 | 280 | 400 | 450 | 370 | 470 |
PFL1005-102MR_ | 1000 | 0.97 | 1.1 | 0.45 | 270 | 350 | 380 | 310 | 400 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 |