Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
EPL3015-153ML_ | 15 | 0.44 | 0.50 | 26.0 | 0.24 | 0.43 | 0.62 | 0.61 | 0.82 |
(Parts manufactured prior to October 20, 2009 may not be marked.)
Part number | Value | 1st digit | 2nd digit | Multiplier | |
---|---|---|---|---|---|
EPL3015-901 | 0.90 µH | White | Black | Brown | |
EPL3015-122 | 1.2 µH | Brown | Red | Red | |
EPL3015-152 | 1.5 µH | Brown | Green | Red | |
EPL3015-222 | 2.2 µH | Red | Red | Red | |
EPL3015-332 | 3.3 µH | Orange | Orange | Red | |
EPL3015-472 | 4.7 µH | Yellow | Violet | Red | |
EPL3015-682 | 6.8 µH | Blue | Gray | Red | |
EPL3015-103 | 10 µH | Brown | Black | Orange | |
EPL3015-153 | 15 µH | Brown | Green | Orange | |
EPL3015-223 | 22 µH | Red | Red | Orange | |
EPL3015-333 | 33 µH | Orange | Orange | Orange |
Note: All marked parts have three dots. Black dot, used only on -901 and -103 as the second significant digit, may be very difficult to see.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8 | 4 | 4 | 2 | 1,78 | 0,2 |