EPL3010 molded surface mount power inductors are cost effective and ideal for applications requiring a miniature footprint. Their magnetic shielding allows for high-density mounting, and soft saturation assures peak current handling.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
EPL3010-301ML_ | 0.30 | 0.040 | 0.045 | 249 | 1.0 | 1.6 | 2.2 | 1.7 | 2.2 |
EPL3010-102ML_ | 1.0 | 0.071 | 0.078 | 151 | 0.80 | 1.3 | 1.8 | 1.2 | 1.7 |
EPL3010-152ML_ | 1.5 | 0.086 | 0.095 | 116 | 0.68 | 1.1 | 1.6 | 1.2 | 1.6 |
EPL3010-222ML_ | 2.2 | 0.14 | 0.15 | 98.0 | 0.54 | 0.92 | 1.3 | 0.98 | 1.3 |
EPL3010-472ML_ | 4.7 | 0.28 | 0.31 | 60.0 | 0.36 | 0.61 | 0.80 | 0.74 | 0.99 |
EPL3010-103ML_ | 10 | 0.57 | 0.63 | 38.0 | 0.20 | 0.34 | 0.48 | 0.52 | 0.70 |
EPL3010-223ML_ | 22 | 1.3 | 1.4 | 27.0 | 0.18 | 0.30 | 0.42 | 0.35 | 0.47 |
For optional tin-lead and tin-silver-copper terminations, dimensions are for the mounted part. Dimensions before mounting can be an
additional 0.005 inch / 0.13 mm.
Small surface blemishes are not unusual and do not adversely affect performance.
Wire may be visible inside the voids.
Acceptable void sizes:
Top: 0.01 in / 0,254 mm × 0.01 in / 0,254 mm
Sides: 0.02 in / 0,5 mm × 0.047 in / 1,2 mm
(Parts manufactured prior to October 20, 2009 may not be marked.)
Part number | Value | 1st digit | 2nd digit | Multiplier | |
---|---|---|---|---|---|
EPL3010-301 | 0.27 µH | Orange | Black | Brown | |
EPL3010-102 | 1.0 µH | Brown | Black | Red | |
EPL3010-152 | 1.5 µH | Brown | Green | Red | |
EPL3010-222 | 2.2 µH | Red | Red | Red | |
EPL3010-472 | 4.7 µH | Yellow | Violet | Red | |
EPL3010-103 | 10 µH | Brown | Black | Orange | |
EPL3010-223 | 22 µH | Red | Red | Orange |
Note: All marked parts have three dots. Black dot, used only on -301, -102 and -103 as the second significant digit, may be very difficult to see.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,14 | 0,23 |