Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
EPL2014-102ML_ | 1.0 | 0.059 | 0.071 | 153 | 0.90 | 1.3 | 1.7 | 1.4 | 1.9 |
Small surface blemishes are not unusual and do not adversely affect performance.
Wire may be visible inside the voids.
Acceptable void sizes:
Top: 0.01 in / 0,254 mm × 0.01 in / 0,254 mm
Sides: 0.02 in / 0,5 mm × 0.047 in / 1,2 mm
Part number | Value | 1st digit | 2nd digit | Multiplier | |
---|---|---|---|---|---|
EPL2014-271 | 0.27 µH | Red | Violet | Brown | |
EPL2014-421 | 0.42 µH | Yellow | Red | Brown | |
EPL2014-601 | 0.60 µH | Blue | Black | Brown | |
EPL2014-821 | 0.82 µH | Gray | Red | Brown | |
EPL2014-102 | 1.0 µH | Brown | Black | Red | |
EPL2014-152 | 1.5 µH | Brown | Green | Red | |
EPL2014-222 | 2.2 µH | Red | Red | Red | |
EPL2014-332 | 3.3 µH | Orange | Orange | Red | |
EPL2014-472 | 4.7 µH | Yellow | Violet | Red | |
EPL2014-682 | 6.8 µH | Blue | Gray | Red | |
EPL2014-822 | 8.2 µH | Gray | Red | Red | |
EPL2014-103 | 10 µH | Brown | Black | Orange |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,65 | 0,28 |